TLK603-80MMX145MM-SHFDIA.-12.362IN/60MM
10432731
MFG #: Tollok
$0.00
/
- External Diameter (mm): 145 mm
- Internal Diameter (mm): 80 mm
- Shaft Diameter (mm): 60 mm
- Axial Force (kN): 124 kN
- Height: 5.80
- Length: 1.30
- Net Weight: 4.00
- Screws Tightening Torque (Nm): 30 Nm
- Torque (Nm): 3200 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.80
Tollok T603080X145 Medium-High Torque Shrink Disc with an external diameter of 145-millimeters and an internal diameter of 80-millimeters.