TLK603-195MMX350MM-SHFDIA.-15.512IN
10432748
MFG #: Tollok
$0.00
/
- External Diameter (mm): 350 mm
- Internal Diameter (mm): 195 mm
- Shaft Diameter (mm): 140 mm
- Axial Force (kN): 933 kN
- Height: 13.80
- Length: 3.40
- Net Weight: 90.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 65000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.80
Tollok T603195X350 Medium-High Torque Shrink Disc with an external diameter of 350-millimeters and an internal diameter of 195-millimeters.