TLK603-110MMX185MM-SHFDIA.-12.953IN/75MM
10432879
MFG #: Tollok
$0.00
/
- External Diameter (mm): 185 mm
- Internal Diameter (mm): 110 mm
- Shaft Diameter (mm): 75 mm
- Axial Force (kN): 229 kN
- Height: 7.30
- Length: 2.00
- Net Weight: 13.00
- Screws Tightening Torque (Nm): 59 Nm
- Torque (Nm): 7200 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.30
Tollok T603110X185 Medium-High Torque Shrink Disc with an external diameter of 185-millimeters and an internal diameter of 110-millimeters.