TLK603-24MMX50MM-SHFDIA.-10.748IN/19MM
10432965
MFG #: Tollok
$0.00
/
- External Diameter (mm): 50 mm
- Internal Diameter (mm): 24 mm
- Shaft Diameter (mm): 19 mm
- Axial Force (kN): 25 kN
- Height: 2.00
- Length: 0.80
- Net Weight: 0.40
- Screws Tightening Torque (Nm): 4 Nm
- Torque (Nm): 170 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Tollok T603024X050 Medium-High Torque Shrink Disc with an external diameter of 50-millimeters and an internal diameter of 24-millimeters.