TLK603-380MMX645MM-SHFDIA.-111.417IN
10433085
MFG #: Tollok
$0.00
/
- External Diameter (mm): 645 mm
- Internal Diameter (mm): 380 mm
- Shaft Diameter (mm): 290 mm
- Axial Force (kN): 3910 kN
- Height: 25.40
- Length: 6.20
- Net Weight: 527.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 567000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 25.40
Tollok T603380X645 Medium-High Torque Shrink Disc with an external diameter of 645-millimeters and an internal diameter of 380-millimeters.