TLK603-115MMX188MM-SHFDIA.-3.150IN/80MM
10433089
MFG #: Tollok
$0.00
/
- External Diameter (mm): 188 mm
- Internal Diameter (mm): 115 mm
- Shaft Diameter (mm): 80 mm
- Axial Force (kN): 235 kN
- Height: 7.50
- Length: 2.00
- Net Weight: 12.00
- Screws Tightening Torque (Nm): 59 Nm
- Torque (Nm): 7400 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
Tollok T603115X188 Medium-High Torque Shrink Disc with an external diameter of 188-millimeters and an internal diameter of 115-millimeters.