TLK603-190MMX330MM-SHFDIA.-5.512IN
10433299
MFG #: Tollok
$0.00
/
- External Diameter (mm): 330 mm
- Internal Diameter (mm): 190 mm
- Shaft Diameter (mm): 140 mm
- Axial Force (kN): 800 kN
- Height: 13.00
- Length: 3.40
- Net Weight: 79.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 53500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
Tollok T603190X330 Medium-High Torque Shrink Disc with an external diameter of 330-millimeters and an internal diameter of 190-millimeters.