TLK603-30MMX60MM-SHFDIA.-10.945IN/24MM
10433342
MFG #: Tollok
$0.00
/
- External Diameter (mm): 60 mm
- Internal Diameter (mm): 30 mm
- Shaft Diameter (mm): 24 mm
- Axial Force (kN): 29 kN
- Height: 2.70
- Length: 0.90
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 4 Nm
- Torque (Nm): 300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.70
Tollok T603030X060 Medium-High Torque Shrink Disc with an external diameter of 60-millimeters and an internal diameter of 30-millimeters.