TLK622-50MMX90MM-SHFDIA.-11.496IN/38MMO
10432256
MFG #: Tollok
$0.00
/
- External Diameter (mm): 90 mm
- Internal Diameter (mm): 50 mm
- Shaft Diameter (mm): 38 mm
- Axial Force (kN): 58 kN
- Height: 3.60
- Length: 1.10
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 30 Nm
- Torque (Nm): 1110 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.60
Tollok T622050X090 Very-High Torque Shrink Disc with an external diameter of 90-millimeters and an internal diameter of 50-millimeters.