TLK622-80MMX141MM-SHFDIA.-12.362IN/60MM
10432306
MFG #: Tollok
$0.00
/
- External Diameter (mm): 141 mm
- Internal Diameter (mm): 80 mm
- Shaft Diameter (mm): 60 mm
- Axial Force (kN): 106 kN
- Height: 5.60
- Length: 1.30
- Net Weight: 5.00
- Screws Tightening Torque (Nm): 59 Nm
- Torque (Nm): 3190 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.60
Tollok T622080X141 Very-High Torque Shrink Disc with an external diameter of 141-millimeters and an internal diameter of 80-millimeters.