TLK622-75MMX138MM-SHFDIA.-12.165IN/55MM
10432468
MFG #: Tollok
$0.00
/
- External Diameter (mm): 138 mm
- Internal Diameter (mm): 75 mm
- Shaft Diameter (mm): 55 mm
- Axial Force (kN): 85 kN
- Height: 5.50
- Length: 1.30
- Net Weight: 5.00
- Screws Tightening Torque (Nm): 59 Nm
- Torque (Nm): 2330 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
Tollok T622075X138 Very-High Torque Shrink Disc with an external diameter of 138-millimeters and an internal diameter of 75-millimeters.