TLK622-185MMX320MM-SHFDIA.-15.512IN
10432492
MFG #: Tollok
$0.00
/
- External Diameter (mm): 320 mm
- Internal Diameter (mm): 185 mm
- Shaft Diameter (mm): 140 mm
- Axial Force (kN): 916 kN
- Height: 12.60
- Length: 3.40
- Net Weight: 73.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 64000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.60
Tollok T622185X320 Very-High Torque Shrink Disc with an external diameter of 320-millimeters and an internal diameter of 185-millimeters.