TLK622-36MMX72MM-SHFDIA.-11.063IN/27MMO
10432629
MFG #: Tollok
$0.00
/
- External Diameter (mm): 72 mm
- Internal Diameter (mm): 36 mm
- Shaft Diameter (mm): 27 mm
- Axial Force (kN): 32 kN
- Height: 2.90
- Length: 0.90
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 30 Nm
- Torque (Nm): 440 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.90
Tollok T622036X072 Very-High Torque Shrink Disc with an external diameter of 72-millimeters and an internal diameter of 36-millimeters.