TLK622-68MMX115MM-SHFDIA.-11.969IN/50MM
10432703
MFG #: Tollok
$0.00
/
- External Diameter (mm): 115 mm
- Internal Diameter (mm): 68 mm
- Shaft Diameter (mm): 50 mm
- Axial Force (kN): 75 kN
- Height: 4.60
- Length: 1.20
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 30 Nm
- Torque (Nm): 1870 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.60
Tollok T622068X115 Very-High Torque Shrink Disc with an external diameter of 115-millimeters and an internal diameter of 68-millimeters.