TLK622-480MMX800MM-SHFDIA.-114.961IN
10432707
MFG #: Tollok
$0.00
/
- External Diameter (mm): 800 mm
- Internal Diameter (mm): 480 mm
- Shaft Diameter (mm): 380 mm
- Axial Force (kN): 6843 kN
- Height: 31.40
- Length: 8.50
- Net Weight: 1,085.00
- Screws Tightening Torque (Nm): 1640 Nm
- Torque (Nm): 1300000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 31.40
Tollok T622480X800 Very-High Torque Shrink Disc with an external diameter of 800-millimeters and an internal diameter of 480-millimeters.