TLK622-20MMX47MM-SHFDIA.-10.669IN/17MMO
10432732
MFG #: Tollok
$0.00
/
- External Diameter (mm): 47 mm
- Internal Diameter (mm): 20 mm
- Shaft Diameter (mm): 17 mm
- Axial Force (kN): 18 kN
- Height: 1.90
- Length: 0.60
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 12 Nm
- Torque (Nm): 150 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T622020X047 Very-High Torque Shrink Disc with an external diameter of 47-millimeters and an internal diameter of 20-millimeters.