TLK622-110MMX185MM-SHFDIA.-13.150IN/80MM
10432743
MFG #: Tollok
$0.00
/
- External Diameter (mm): 185 mm
- Internal Diameter (mm): 110 mm
- Shaft Diameter (mm): 80 mm
- Axial Force (kN): 249 kN
- Height: 7.30
- Length: 2.00
- Net Weight: 13.00
- Screws Tightening Torque (Nm): 100 Nm
- Torque (Nm): 10000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.30
Tollok T622110X185 Very-High Torque Shrink Disc with an external diameter of 185-millimeters and an internal diameter of 110-millimeters.