TLK622-62MMX110MM-SHFDIA.-11.890IN/48MM
10432832
MFG #: Tollok
$0.00
/
- External Diameter (mm): 110 mm
- Internal Diameter (mm): 62 mm
- Shaft Diameter (mm): 48 mm
- Axial Force (kN): 70 kN
- Height: 4.40
- Length: 1.20
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 30 Nm
- Torque (Nm): 1670 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T622062X110 Very-High Torque Shrink Disc with an external diameter of 110-millimeters and an internal diameter of 62-millimeters.