TLK622-530MMX910MM-SHFDIA.-116.929IN/430
10432890
MFG #: Tollok
$0.00
/
- External Diameter (mm): 910 mm
- Internal Diameter (mm): 530 mm
- Shaft Diameter (mm): 430 mm
- Axial Force (kN): 8976 kN
- Height: 35.90
- Length: 9.40
- Net Weight: 1,640.00
- Screws Tightening Torque (Nm): 1640 Nm
- Torque (Nm): 1930000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 35.90
Tollok T622530X910 Very-High Torque Shrink Disc with an external diameter of 910-millimeters and an internal diameter of 530-millimeters.