TLK622-280MMX460MM-SHFDIA.-18.268IN/210
10432926
MFG #: Tollok
$0.00
/
- External Diameter (mm): 460 mm
- Internal Diameter (mm): 280 mm
- Shaft Diameter (mm): 210 mm
- Axial Force (kN): 2051 kN
- Height: 2.40
- Length: 0.80
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 215000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T622280X460 Very-High Torque Shrink Disc with an external diameter of 460-millimeters and an internal diameter of 280-millimeters.