TLK622-12MMX35MM-SHFDIA.-10.354IN/9MMOR
10432971
MFG #: Tollok
$0.00
/
- External Diameter (mm): 38 mm
- Internal Diameter (mm): 12 mm
- Shaft Diameter (mm): 9 mm
- Axial Force (kN): 5 kN
- Height: 1.40
- Length: 0.50
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 12 Nm
- Torque (Nm): 20 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.40
Tollok T622012X035 Very-High Torque Shrink Disc with an external diameter of 38-millimeters and an internal diameter of 12-millimeters.