TLK622-90MMX155MM-SHFDIA.-12.559IN/65MM
10432981
MFG #: Tollok
$0.00
/
- External Diameter (mm): 155 mm
- Internal Diameter (mm): 90 mm
- Shaft Diameter (mm): 65 mm
- Axial Force (kN): 166 kN
- Height: 6.20
- Length: 1.50
- Net Weight: 7.00
- Screws Tightening Torque (Nm): 59 Nm
- Torque (Nm): 5400 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.20
Tollok T622090X155 Very-High Torque Shrink Disc with an external diameter of 155-millimeters and an internal diameter of 90-millimeters.