TLK622-18MMX44MM-SHFDIA.-10.591IN/15MMO
10432994
MFG #: Tollok
$0.00
/
- External Diameter (mm): 44 mm
- Internal Diameter (mm): 18 mm
- Shaft Diameter (mm): 15 mm
- Axial Force (kN): 11 kN
- Height: 1.80
- Length: 0.60
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 12 Nm
- Torque (Nm): 80 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.80
Tollok T622018X044 Very-High Torque Shrink Disc with an external diameter of 44-millimeters and an internal diameter of 18-millimeters.