TLK622-380MMX640MM-SHFDIA.-111.417IN/290
10432998
MFG #: Tollok
$0.00
/
- External Diameter (mm): 640 mm
- Internal Diameter (mm): 380 mm
- Shaft Diameter (mm): 290 mm
- Axial Force (kN): 4034 kN
- Height: 25.20
- Length: 6.60
- Net Weight: 538.00
- Screws Tightening Torque (Nm): 1250 Nm
- Torque (Nm): 585000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 25.20
Tollok T622380X640 Very-High Torque Shrink Disc with an external diameter of 640-millimeters and an internal diameter of 380-millimeters.