TLK622-590MMX960MM-SHFDIA.-118.504IN/470
10433017
MFG #: Tollok
$0.00
/
- External Diameter (mm): 960 mm
- Internal Diameter (mm): 590 mm
- Shaft Diameter (mm): 470 mm
- Axial Force (kN): 11032 kN
- Height: 37.80
- Length: 10.30
- Net Weight: 1,841.00
- Screws Tightening Torque (Nm): 1640 Nm
- Torque (Nm): 2593000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 37.80
Tollok T622590X960 Very-High Torque Shrink Disc with an external diameter of 960-millimeters and an internal diameter of 590-millimeters.