TLK622-620MMX1020MM-SHFDIA.-119.69IN/500
10433035
MFG #: Tollok
$0.00
/
- External Diameter (mm): 1020 mm
- Internal Diameter (mm): 620 mm
- Shaft Diameter (mm): 500 mm
- Axial Force (kN): 11616 kN
- Height: 40.20
- Length: 11.30
- Net Weight: 2,346.00
- Screws Tightening Torque (Nm): 1640 Nm
- Torque (Nm): 2904000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 40.20
Tollok T622620X1020 Very-High Torque Shrink Disc with an external diameter of 1020-millimeters and an internal diameter of 620-millimeters.