TLK622-220MMX370MM-SHFDIA.-16.299IN/160
10433097
MFG #: Tollok
$0.00
/
- External Diameter (mm): 370 mm
- Internal Diameter (mm): 220 mm
- Shaft Diameter (mm): 160 mm
- Axial Force (kN): 1283 kN
- Height: 14.60
- Length: 4.10
- Net Weight: 117.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 103000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.60
Tollok T622220X370 Very-High Torque Shrink Disc with an external diameter of 370-millimeters and an internal diameter of 220-millimeters.