TLK622-320MMX520MM-SHFDIA.-19.449IN/240
10433132
MFG #: Tollok
$0.00
/
- External Diameter (mm): 520 mm
- Internal Diameter (mm): 320 mm
- Shaft Diameter (mm): 240 mm
- Axial Force (kN): 2511 kN
- Height: 20.50
- Length: 5.60
- Net Weight: 304.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 301000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 20.50
Tollok T622320X520 Very-High Torque Shrink Disc with an external diameter of 520-millimeters and an internal diameter of 320-millimeters.