TLK622-300MMX485MM-SHFDIA.-18.661IN/220
10433139
MFG #: Tollok
$0.00
/
- External Diameter (mm): 485 mm
- Internal Diameter (mm): 300 mm
- Shaft Diameter (mm): 220 mm
- Axial Force (kN): 2456 kN
- Height: 19.10
- Length: 5.60
- Net Weight: 265.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 270000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.10
Tollok T622300X485 Very-High Torque Shrink Disc with an external diameter of 485-millimeters and an internal diameter of 300-millimeters.