TLK622-460MMX770MM-SHFDIA.-114.173IN/360
10433155
MFG #: Tollok
$0.00
/
- External Diameter (mm): 770 mm
- Internal Diameter (mm): 460 mm
- Shaft Diameter (mm): 360 mm
- Axial Force (kN): 6133 kN
- Height: 30.40
- Length: 7.70
- Net Weight: 924.00
- Screws Tightening Torque (Nm): 1250 Nm
- Torque (Nm): 1104000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 30.40
Tollok T622460X770 Very-High Torque Shrink Disc with an external diameter of 770-millimeters and an internal diameter of 460-millimeters.