TLK622-125MMX215MM-SHFDIA.-13.543IN/90MM
10433243
MFG #: Tollok
$0.00
/
- External Diameter (mm): 215 mm
- Internal Diameter (mm): 125 mm
- Shaft Diameter (mm): 90 mm
- Axial Force (kN): 319 kN
- Height: 8.50
- Length: 2.10
- Net Weight: 19.00
- Screws Tightening Torque (Nm): 100 Nm
- Torque (Nm): 14400 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.50
Tollok T622125X215 Very-High Torque Shrink Disc with an external diameter of 215-millimeters and an internal diameter of 125-millimeters.