TLK622-165MMX290MM-SHFDIA.-14.724IN/120
10433253
MFG #: Tollok
$0.00
/
- External Diameter (mm): 290 mm
- Internal Diameter (mm): 165 mm
- Shaft Diameter (mm): 120 mm
- Axial Force (kN): 622 kN
- Height: 11.50
- Length: 2.70
- Net Weight: 49.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 37300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.50
Tollok T622165X290 Very-High Torque Shrink Disc with an external diameter of 290-millimeters and an internal diameter of 165-millimeters.