TLK623-165MMX290MM-SHFDIA.-14.72IN/120MM
10432552
MFG #: Tollok
$0.00
/
- External Diameter (mm): 290 mm
- Internal Diameter (mm): 165 mm
- Shaft Diameter (mm): 120 mm
- Axial Force (kN): 828 kN
- Height: 11.50
- Length: 3.50
- Net Weight: 57.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 50000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.50
Tollok T623165X290 Very-High Torque Shrink Disc with an external diameter of 290-millimeters and an internal diameter of 165-millimeters.