TLK623-530MMX890MM-SHFDIA.-116.929IN/430
10432583
MFG #: Tollok
$0.00
/
- External Diameter (mm): 890 mm
- Internal Diameter (mm): 530 mm
- Shaft Diameter (mm): 430 mm
- Axial Force (kN): 11857 kN
- Height: 35.10
- Length: 13.40
- Net Weight: 1,982.00
- Screws Tightening Torque (Nm): 2210 Nm
- Torque (Nm): 2549000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 35.10
Tollok T623530X890 Very-High Torque Shrink Disc with an external diameter of 890-millimeters and an internal diameter of 530-millimeters.