TLK623-200MMX340MM-SHFDIA.-15.906IN
10432813
MFG #: Tollok
$0.00
/
- External Diameter (mm): 340 mm
- Internal Diameter (mm): 200 mm
- Shaft Diameter (mm): 150 mm
- Axial Force (kN): 1391 kN
- Height: 13.40
- Length: 4.50
- Net Weight: 97.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 104000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.40
Tollok T623200X340 Very-High Torque Shrink Disc with an external diameter of 340-millimeters and an internal diameter of 200-millimeters.