TLK623-280MMX460MM-SHFDIA.-18.268IN/210
10432952
MFG #: Tollok
$0.00
/
- External Diameter (mm): 460 mm
- Internal Diameter (mm): 280 mm
- Shaft Diameter (mm): 210 mm
- Axial Force (kN): 2918 kN
- Height: 18.20
- Length: 6.80
- Net Weight: 278.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 306000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.20
Tollok T623280X460 Very-High Torque Shrink Disc with an external diameter of 460-millimeters and an internal diameter of 280-millimeters.