TLK623-390MMX650MM-SHFDIA.-111.417IN/290
10433047
MFG #: Tollok
$0.00
/
- External Diameter (mm): 650 mm
- Internal Diameter (mm): 390 mm
- Shaft Diameter (mm): 290 mm
- Axial Force (kN): 5860 kN
- Height: 25.60
- Length: 8.70
- Net Weight: 714.00
- Screws Tightening Torque (Nm): 1250 Nm
- Torque (Nm): 850000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 25.60
Tollok T623390X650 Very-High Torque Shrink Disc with an external diameter of 650-millimeters and an internal diameter of 390-millimeters.