TLK623-480MMX800MM-SHFDIA.-114.961IN/380
10433165
MFG #: Tollok
$0.00
/
- External Diameter (mm): 800 mm
- Internal Diameter (mm): 480 mm
- Shaft Diameter (mm): 380 mm
- Axial Force (kN): 8984 kN
- Height: 31.50
- Length: 11.80
- Net Weight: 1,415.00
- Screws Tightening Torque (Nm): 1640 Nm
- Torque (Nm): 1707000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 31.50
Tollok T623480X800 Very-High Torque Shrink Disc with an external diameter of 800-millimeters and an internal diameter of 480-millimeters.