TLK623-360MMX590MM-SHFDIA.-110.630IN/270
10433226
MFG #: Tollok
$0.00
/
- External Diameter (mm): 590 mm
- Internal Diameter (mm): 360 mm
- Shaft Diameter (mm): 270 mm
- Axial Force (kN): 4969 kN
- Height: 23.30
- Length: 8.30
- Net Weight: 553.00
- Screws Tightening Torque (Nm): 1250 Nm
- Torque (Nm): 671000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 23.30
Tollok T623360X590 Very-High Torque Shrink Disc with an external diameter of 590-millimeters and an internal diameter of 360-millimeters.