TLK681-50MMX90MM-SHFDIA.-11.496IN/38MMO
10433032
MFG #: Tollok
$0.00
/
- External Diameter (mm): 90 mm
- Internal Diameter (mm): 50 mm
- Shaft Diameter (mm): 38 mm
- Axial Force (kN): 78 kN
- Height: 4.00
- Length: 0.70
- Net Weight: 9.00
- Screws Tightening Torque (Nm): 35 Nm
- Torque (Nm): 1500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Tollok T681050X090 Very-High Torque Shrink Disc with an external diameter of 90-millimeters and an internal diameter of 50-millimeters.