4 items
-
10438856 MFG #: Link-Belt$0.00 /
- Bore Size (in): 8.6614 in
- Locking Type: Tapered Bore
-
10978906 MFG #: Link-Belt$0.00 /
- Bore Size (in): 9.4488 in
- Bore Size (mm): 240 mm
- Locking Type: Tapered Bore
-
10979975 MFG #: Link-Belt$0.00 /
- Bore Size (in): 11.0236 in
- Bore Size (mm): 280 mm
- Locking Type: Tapered Bore