3 items
-
10431021 MFG #: Link-Belt$0.00 /
- Bore Size (in): 5.1181 in
- Locking Type: Direct Shaft Mount
-
10429625 MFG #: Link-Belt$0.00 /
- Bore Size (in): 13.3858 in
- Bore Size (mm): 340 mm
- Locking Type: Direct Shaft Mount