13 items
-
10426984 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.1875 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
10409048 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.25 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
10434842 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.4375 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
10421084 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.5 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron