9 items
-
10028757 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 1-3/8 in
- Bore Shape: Round
-
10028758 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
-
10334159 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (mm): 30 mm
- Bore Shape: Round