15 items
-
10434380 MFG #: Link-Belt$0.00 /
- Bore Size (in): 0.6875 in
- Bore Size (mm): 17.4625 mm
- Locking Type: Direct Shaft Mount
-
10422139 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1 in
- Bore Size (mm): 25.4 mm
- Locking Type: Direct Shaft Mount
-
10410081 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1 in
- Locking Type: Direct Shaft Mount
- Type of Seal: Single Lip Contact Seal