16 items
-
10439102 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.03 in
- Bore Size (mm): 26.162 mm
- Locking Type: Direct Shaft Mount
-
10429594 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.185 in
- Bore Size (mm): 30.099 mm
- Locking Type: Direct Shaft Mount
-
10413049 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.185 in
- Bore Size (mm): 30.099 mm
- Locking Type: Direct Shaft Mount