42 items
-
10412323 MFG #: Link-Belt$0.00 /
- Bore Size (in): 0.625 in
- Bore Size (mm): 15.875 mm
- Locking Type: Set Screw
-
10434109 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1 in
- Locking Type: Set Screw
- Type of Seal: N Lip Seal