U220NL 1 1/4 UNMTD BALL BRG
10411343
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.25 in
- Locking Type: Set Screw
- Type of Seal: N Lip Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 1 49/64 in
- C Dynamic Load Rating: 5810 lb
- Co Static Load Rating: 3440 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.227 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.25 in
- Height: 2.00
- Inner Ring Hub Diameter (in): 1.847 in
- Length: 3.00
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 6850 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.38
- Outer Ring Width (in): 0.7480 in
- Outside Diameter (in): 2.8346 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 165 in/lbs
- Short Hub Length (in): 0.6563 in
- Size Code: 207
- Thread Size: #5/16-24
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0383 cps
- Weight unit: LB
- Width: 3.00
1 1/4" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Single Lip Contact Seal, Non-relubricatable, Spherical OD