CI1757-12T_3/4IN_RSB_B_B-HUB
10014778
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 3/4 in
- Bore Shape: Round
- Bore Type: Rough Stock Bore (RSB)
- Material: Cast Iron
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 12
- Pitch Diameter (in): 5.796 in
- Pitch Diameter (mm): 147.21
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 1757
- Height: 1.50
- Length: 6.00
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1757
- Unit of Dimension: IN
- Width: 6.00
1757 Series Cast Iron Non-Split Sprocket With 12 Teeth And a 3/4 Inch Round Rough Stock Bore