5 items
-
10028776 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 1-1/2 in
- Bore Shape: Round
-
10014778 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 3/4 in
- Bore Shape: Round